This object is used to output the position or a time, depending on CAP1.MODE, at which the first positive edge occurred on a signal, which can be configured with CAP1.TRIGGER. The latch enable must be active for that purpose(see object 20A4 and 20A5).
|
Index |
|
|
Name |
LatchThe control word is used to activate the drive's latch status machine. The latch control word is processed independently of the EtherCAT bus cycle. The status word is used to return the drive's latch status position 2 positive edge CAP1.PLFB, Time capture CAP1.T |
|
Object code |
VAR |
|
Data type |
INTEGER32 |
|
Category |
optional |
|
Access |
R/O |
|
PDO mapping |
possible |
|
Value range |
INTEGER32 |
|
Float scaling |
var |
|
Default value |
0 |
"Float Scaling" is applied objects which match floating-point parameters in WorkBench/Telnet. Float scaling "variable" (var) means, that the scaling is not fixed, but depending on other settings or parameters.
Examples for fixed scaling:
Object 607Ah is listed as 1:1 - this means that commanding a value of 1000 in SDO 607Ah is equivalent to entering MT.P 1000.000 in WorkBench.
Object 3598h is listed as 1000:1 - this means that commanding a value of 1000 in SDO 3598h is equivalent to entering IL"Instruction list"
This is a low-level language and resembles assembly.KP 1.000 in WorkBench.
|
Copyright © 2015 Kollmorgen™ |
|